IESNA:LM-63-2002
[TEST]P944270
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25156
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2294.7 2280.4 2250.3 2224.1 2217.6 2220.2 2228 2242.4 2255.5 2259.4
2260.7 2280.4 2320.9 2387.6 2498.7 2655.6 2846.5 3076.6 3370.8 3721.3
4118.8 4605.2 5194.9 5865.6 6587.4 7362.8 8106.8 8453.2 7945.9 6140.2
3340.8 942.7 289 171.3 98.1 40.5 0
2294.7 2286.9 2255.5 2229.4 2222.8 2224.1 2232 2246.4 2258.1 2262
2264.7 2285.6 2324.8 2395.4 2503.9 2662.2 2855.7 3087.1 3389.1 3739.6
4150.1 4650.9 5264.2 5920.5 6655.4 7450.4 8178.7 8492.5 7866.2 6002.9
3185.2 883.9 279.8 156.9 91.5 36.6 0
2294.7 2284.3 2254.2 2226.7 2215 2216.3 2220.2 2228 2233.3 2238.5
2246.4 2268.6 2310.4 2377.1 2486.9 2632.1 2817.7 3037.4 3321.2 3667.7
4100.4 4641.8 5277.2 5983.3 6715.5 7492.2 8225.7 8607.5 8143.4 6484.1
3849.4 1420 379.2 188.3 111.1 43.1 0
2294.7 2279 2250.3 2220.2 2204.5 2200.6 2203.2 2204.5 2204.5 2213.7
2226.7 2251.6 2293.4 2358.8 2452.9 2591.5 2775.9 3000.8 3284.5 3629.7
4097.8 4657.5 5371.4 6175.5 6999.3 7807.3 8561.8 8988 8752.7 7526.2
5167.4 2500 753.1 274.6 133.4 41.8 0
2294.7 2279 2251.6 2220.2 2200.6 2196.7 2199.3 2199.3 2199.3 2209.7
2233.3 2255.5 2290.8 2347 2432 2560.2 2745.8 2977.3 3262.3 3625.8
4105.7 4745.1 5570.1 6546.9 7551 8450.6 9176.3 9636.6 9691.5 9063.9
7228.1 4347.6 1846.2 470.7 158.2 36.6 0
2294.7 2275.1 2247.7 2216.3 2195.4 2191.4 2195.4 2200.6 2200.6 2211.1
2235.9 2254.2 2281.7 2341.8 2432 2560.2 2740.6 2977.3 3267.5 3650.7
4151.4 4839.2 5762.3 6888.1 8030.9 9023.3 9750.3 10291.7 10623.8 10411.9
9024.6 6336.3 3034.8 953.2 202.7 47.1 0
2294.7 2279 2250.3 2217.6 2196.7 2191.4 2194.1 2199.3 2199.3 2209.7
2233.3 2258.1 2293.4 2351 2439.9 2570.6 2753.7 2983.8 3271.5 3635
4114.8 4755.5 5584.5 6546.9 7540.6 8459.8 9218.2 9746.4 9817 9126.6
7394.1 4514.9 1774.3 457.6 132.1 35.3 0
2294.7 2281.7 2254.2 2221.5 2200.6 2195.4 2199.3 2203.2 2207.1 2217.6
2234.6 2262 2306.5 2373.2 2468.6 2600.7 2787.7 3015.2 3298.9 3654.6
4125.3 4718.9 5436.8 6220 7021.5 7830.9 8598.4 9028.6 8734.4 7585
5315.2 2554.9 762.3 286.4 136 41.8 0
2294.7 2285.6 2256.8 2225.4 2208.4 2205.8 2211.1 2221.5 2230.7 2239.8
2251.6 2275.1 2320.9 2392.8 2500 2647.8 2832.1 3055.7 3335.5 3674.2
4103.1 4635.2 5258.9 5940.2 6651.5 7420.3 8176.1 8556.5 8156.4 6783.5
4286.1 1684.1 482.5 230.1 122.9 49.7 0
2294.7 2288.2 2258.1 2226.7 2212.4 2211.1 2220.2 2238.5 2254.2 2263.4
2272.5 2296 2339.2 2412.4 2524.9 2683.1 2876.6 3110.6 3398.3 3746.1
4148.8 4649.6 5226.2 5873.5 6561.2 7323.5 8049.2 8334.3 7795.6 6051.3
3315.9 999 304.7 154.3 82.4 32.7 0
2294.7 2286.9 2258.1 2226.7 2212.4 2212.4 2221.5 2238.5 2255.5 2263.4
2271.2 2290.8 2335.3 2404.6 2515.7 2670 2862.2 3106.7 3395.7 3725.2
4121.4 4601.2 5175.2 5826.4 6482.8 7245.1 7986.5 8336.9 7881.9 6233
3531.7 1110.1 321.7 167.4 86.3 30.1 0
